Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: 3100468

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

Additional Information

  • ABB Type Designation:
    -
  • Core Credit:
    0.00
  • Country of Origin:
    Germany (DE)
    United States (US)
  • Customs Tariff Number:
    85423261
  • Frame Size:
    Spare_Parts
  • Gross Volume:
    0.001 dm³
  • Gross Weight:
    0.05 kg
  • Invoice Description:
    Flash-EPROM, sensor CPU 2 (Limas11 UV)
  • Made To Order:
    No
  • Minimum Order Quantity:
    1 piece
  • Order Multiple:
    1 piece
  • Package Level 1 Depth / Length:
    1.5 cm
  • Package Level 1 Gross Weight:
    0.05 kg
  • Package Level 1 Height:
    0.3 cm
  • Package Level 1 Units:
    1 piece
  • Package Level 1 Width:
    1.5 cm
  • Part Type:
    New
  • Product Name:
    -
  • Product Net Depth / Length:
    1.5 cm
  • Product Net Height:
    0.3 cm
  • Product Net Weight:
    0.002 kg
  • Product Net Width:
    1.5 cm
  • Product Type:
    Spare_Parts
  • Qualifications:
    Expert
  • Quote Only:
    No
  • Selling Unit of Measure:
    piece
  • Stocked At (Warehouses):
    Menden, Germany
  • Technical Information:
    programmed EPROM with software version x.x.x , used in sensor CPU2 of AO2000 Limas11 UV analyze modul
  • UNSPSC:
    39120000
  • WEEE Category:
    Product Not in WEEE Scope
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links