Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: 3183025053

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

3183025053

General Information

  • Product ID:
    3183025053
  • ABB Type Designation:
    ODC
  • Catalog Description:
    ODC - OUTPUT 5A, 24V DC

Additional Information

  • ABB Type Designation:
    ODC
  • Country of Origin:
    Sweden (SE)
  • Customs Tariff Number:
    85389091
  • Frame Size:
    Spare_Parts
  • Gross Weight:
    0.001 kg
  • Invoice Description:
    ODC - OUTPUT 5A, 24V DC
  • Made To Order:
    No
  • Minimum Order Quantity:
    1 piece
  • Package Level 1 Units:
    0 carton
  • Part Type:
    New
  • Product Name:
    ODC - OUTPUT 5A, 24V DC
  • Product Net Weight:
    0.001 kg
  • Product Type:
    Spare_Parts
  • Quote Only:
    No
  • Selling Unit of Measure:
    piece
  • Stocked At (Warehouses):
    Malmö, Sweden
  • WEEE Category:
    Product Not in WEEE Scope
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links