Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: 3528938-232

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

3528938-232

General Information

  • Product ID:
    3528938-232
  • ABB Type Designation:
    -
  • Catalog Description:
    PCB ASSY X PUR NEC & CEN 220V JP2
  • Long Description:
    PCB Assembly, X PurgeElectronics with Remote Sensor, NEC & CENELEC
    &
    CSA, 220VAC, JP2

Additional Information

  • ABB Type Designation:
    -
  • Country of Origin:
    India (IN)
    United States (US)
  • Customs Tariff Number:
    8537109170
  • Frame Size:
    Spare_Parts
  • Gross Volume:
    0 in³
  • Gross Weight:
    0 lb
  • Invoice Description:
    PCB ASSY X PUR NEC & CEN 220V JP2
  • Made To Order:
    No
  • Measurement Products Part Category:
    Miscellaneous
    Controller
  • Minimum Order Quantity:
    1 EA
  • Order Multiple:
    1 EA
  • Package Level 1 Gross Weight:
    0 lb
  • Package Level 1 Units:
    1 EA
  • Part Type:
    New
  • Product Name:
    -
  • Product Net Weight:
    0 lb
  • Product Type:
    Spare_Parts
  • Quote Only:
    No
  • Selling Unit of Measure:
    each
  • Stocked At (Warehouses):
    Lewisburg, West Virginia, United States
    Menden, Germany
  • WEEE Category:
    Product Not in WEEE Scope
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links