Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: 3528968-18

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

3528968-18

General Information

  • Product ID:
    3528968-18
  • ABB Type Designation:
    -
  • Catalog Description:
    STEM LOW VOLUME LENGHTENE

Additional Information

  • ABB Type Designation:
    -
  • Core Credit:
    0.00
  • Country of Origin:
    United States (US)
  • Customs Tariff Number:
    7326908688
  • Frame Size:
    Spare_Parts
  • Gross Volume:
    0 in³
  • Gross Weight:
    0.011 kg
  • Invoice Description:
    STEM LOW VOLUME LENGHTENE
  • Made To Order:
    No
  • Measurement Products Part Category:
    Liquid Sample Valve Parts
  • Minimum Order Quantity:
    1 EA
  • Order Multiple:
    1 EA
  • Package Level 1 Gross Weight:
    0.024 lb
  • Package Level 1 Units:
    1 EA
  • Part Type:
    New
  • Product Name:
    -
  • Product Net Weight:
    0 kg
  • Product Type:
    Spare_Parts
  • Quote Only:
    No
  • Selling Unit of Measure:
    each
  • Stocked At (Warehouses):
    Menden, Germany
  • Technical Information:
    You will need to upgrade to 791 LSV Valve.
  • WEEE Category:
    Product Not in WEEE Scope
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links