Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: 3559-A06345

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

3559-A06345

General Information

  • Product ID:
    3559-A06345
  • EAN:
    8595017245626
  • Catalog Description:
    Switch insert 2-way, screwless
  • Long Description:
    Switch insert 2-way, screwless

Categories

  • Products » Low Voltage Products and Systems » Switch Assortments » Cable Outlets, Blank Plates and Accessories » Miscellaneous
  • Products » Low Voltage Products and Systems » Switch Assortments » Flush Mounted VDE Range - Elektro-Praga » Design Element » Flush Mounted Inserts » Mechanical Switch / Push Button Inserts
  • Products » Low Voltage Products and Systems » Switch Assortments » Flush Mounted VDE Range - Elektro-Praga » Design Levit » Flush Mounted Inserts » Mechanical Switch / Push Button Inserts
  • Products » Low Voltage Products and Systems » Switch Assortments » Flush Mounted VDE Range - Elektro-Praga » Design Neo » Flush Mounted Inserts » Mechanical Switch / Push Button Inserts
  • Products » Low Voltage Products and Systems » Switch Assortments » Flush Mounted VDE Range - Elektro-Praga » Design Tango » Flush Mounted Inserts » Mechanical Switch / Push Button Inserts
  • Products » Low Voltage Products and Systems » Switch Assortments » Flush Mounted VDE Range - Elektro-Praga » Design Time » Flush Mounted Inserts » Mechanical Switch / Push Button Inserts
  • Products » Low Voltage Products and Systems » Switch Assortments » Light / LoadControl » Mechanical Switch / Push Button » Mechanical Switch / Push Button - Flush Mounted » Mechanical Switch / Push Button Inserts
Show All...

Ordering

  • EAN:
    8595017245626
  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85365080

Dimensions

  • Product Net Width:
    71 mm
  • Product Net Height:
    71 mm
  • Product Net Depth / Length:
    27 mm
  • Product Net Weight:
    0.0425 kg

Container Information

  • Package Level 1 Units:
    twenty pack 20 piece
  • Package Level 1 Width:
    0.346 m
  • Package Level 1 Height:
    0.075 m
  • Package Level 1 Depth / Length:
    0.155 m
  • Package Level 1 Gross Weight:
    0.04831 kg
  • Package Level 1 EAN:
    8595017245626

Additional Information

  • Actuator Type:
    Rocker/button
  • Degree of Protection:
    IP20
  • Mounting Type:
    Flush mounted (plaster)
  • Product Name:
    Switch insert 2-way, screwless
  • Rated Current (In):
    10 A
  • Rated Voltage (Ur):
    250 V
  • Surface Finishing:
    Surface protection: Untreated

Classifications

  • ETIM 5:
    EC001590 - Switch
  • ETIM 6:
    EC001590 - Switch
  • ETIM 7:
    EC001590 - Switch
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds