Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: 3616092-9

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

3616092-9

General Information

  • Product ID:
    3616092-9
  • ABB Type Designation:
    -
  • Catalog Description:
    WIRE,PVC, HOOK-UP #14 AWG STRAND WHITE

Additional Information

  • ABB Type Designation:
    -
  • Country of Origin:
    Canada (CA)
    United States (US)
  • Customs Tariff Number:
    8544493080
  • Frame Size:
    Undefined
  • Gross Weight:
    0 kg
  • Invoice Description:
    WIRE,PVC, HOOK-UP #14 AWG STRAND WHITE
  • Made To Order:
    No
  • Minimum Order Quantity:
    1 ft
  • Order Multiple:
    1 ft
  • Part Type:
    New
  • Product Name:
    -
  • Product Net Weight:
    0 kg
  • Product Type:
    Undefined
  • Quote Only:
    No
  • Selling Unit of Measure:
    foot
  • Stocked At (Warehouses):
    Quebec, Canada
    Lewisburg, West Virginia, United States
  • WEEE Category:
    Product Not in WEEE Scope
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links