Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: 3617104-2

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

3617104-2

General Information

  • Product ID:
    3617104-2
  • ABB Type Designation:
    -
  • Catalog Description:
    SPRING-WASHER

Additional Information

  • ABB Type Designation:
    -
  • Core Credit:
    0.00
  • Country of Origin:
    United States (US)
  • Customs Tariff Number:
    85030099
  • Frame Size:
    Spare_Parts
  • Gross Volume:
    0 in³
  • Gross Weight:
    0.001 kg
  • Invoice Description:
    SPRING-WASHER
  • Made To Order:
    No
  • Measurement Products Part Category:
    Screws/Fittings/Ferrules
    Liquid Sample Valve Parts
    791 Liq Sample Valve
  • Medium Description:
    SPRING-WASHER
  • Minimum Order Quantity:
    1 EA
  • Order Multiple:
    1 EA
  • Package Level 1 Gross Weight:
    0.003 lb
  • Package Level 1 Units:
    1 EA
  • Part Type:
    New
  • Product Name:
    -
  • Product Net Weight:
    0 kg
  • Product Type:
    Spare_Parts
  • Quote Only:
    No
  • Selling Unit of Measure:
    each
  • Short Description:
    -
  • Stocked At (Warehouses):
    Lewisburg, West Virginia, United States
    Menden, Germany
  • WEEE Category:
    Product Not in WEEE Scope
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links