Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: 3617199-1

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

3617199-1

General Information

  • Product ID:
    3617199-1
  • ABB Type Designation:
    -
  • Catalog Description:
    FILTER RFI T1 SERIES 120/250 VAC
  • Long Description:
    FILTER RFI T1 SERIES 120/

Additional Information

  • ABB Type Designation:
    -
  • Core Credit:
    0.00
  • Country of Origin:
    United States (US)
  • Customs Tariff Number:
    90279054
  • Frame Size:
    Spare_Parts
  • Gross Weight:
    0 kg
  • Invoice Description:
    FILTER RFI T1 SERIES 120/250 VAC
  • Made To Order:
    No
  • Medium Description:
    FILTER RFI T1 SERIES 120/
  • Minimum Order Quantity:
    1 EA
  • Order Multiple:
    1 EA
  • Part Type:
    New
  • Product Name:
    -
  • Product Net Weight:
    0 kg
  • Product Type:
    972___Gas-Cromatographie
  • Quote Only:
    No
  • Selling Unit of Measure:
    each
  • Short Description:
    -
  • Stocked At (Warehouses):
    Menden, Germany
  • Temperature Class Default:
    --
  • Two Speed Motor:
    No
  • WEEE Category:
    Product Not in WEEE Scope
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links