Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: 3617302-2508

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

3617302-2508

General Information

  • Product ID:
    3617302-2508
  • ABB Type Designation:
    -
  • Catalog Description:
    SWITCH PRESSURE 250.000 M
  • Long Description:
    Switch, Pressure, 250 PSI Max, Set Point 70-80 PSI Increasing, Viton O
    Ring, 5/16"-24 UNF-2A Thread Connection

Additional Information

  • ABB Type Designation:
    -
  • Core Credit:
    0.00
  • Country of Origin:
    United States (US)
  • Customs Tariff Number:
    85365011
  • Frame Size:
    Spare_Parts
  • Gross Volume:
    0 in³
  • Gross Weight:
    0.15 lb
  • Invoice Description:
    SWITCH PRESSURE 250.000 M
  • Made To Order:
    No
  • Measurement Products Part Category:
    Controller
  • Minimum Order Quantity:
    1 EA
  • Order Multiple:
    1 EA
  • Package Level 1 Gross Weight:
    0.15 lb
  • Package Level 1 Units:
    1 EA
  • Part Type:
    New
  • Product Name:
    -
  • Product Net Weight:
    0 lb
  • Product Type:
    Spare_Parts
  • Quote Only:
    No
  • Selling Unit of Measure:
    each
  • Stocked At (Warehouses):
    Lewisburg, West Virginia, United States
    Menden, Germany
  • Temperature Class Default:
    --
  • Two Speed Motor:
    No
  • WEEE Category:
    Product Not in WEEE Scope
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links