Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: 3617698-6

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

3617698-6

General Information

  • Product ID:
    3617698-6
  • ABB Type Designation:
    -
  • Catalog Description:
    PLUG WEIDMULLER TYPE BLZ 5.08 6 CONTACT

Additional Information

  • ABB Type Designation:
    -
  • Core Credit:
    0.00
  • Country of Origin:
    Canada (CA)
    United States (US)
  • Customs Tariff Number:
    8536694030
  • Frame Size:
    Spare_Parts
  • Gross Volume:
    0 in³
  • Gross Weight:
    0.091 kg
  • Invoice Description:
    PLUG WEIDMULLER TYPE BLZ 5.08 6 CONTACT
  • Made To Order:
    No
  • Measurement Products Part Category:
    Controller
    Analyzer Vistanet Options
  • Medium Description:
    PLUG WEIDMULLER TYPE BLZ
  • Minimum Order Quantity:
    1 EA
  • Order Multiple:
    1 EA
  • Part Type:
    New
  • Product Name:
    -
  • Product Net Weight:
    0 kg
  • Product Type:
    Spare_Parts
  • Quote Only:
    No
  • Selling Unit of Measure:
    each
  • Short Description:
    -
  • Stocked At (Warehouses):
    Quebec, Canada
    Menden, Germany
  • WEEE Category:
    Product Not in WEEE Scope
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links