Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: 388-001

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

388-001

General Information

  • Product ID:
    388-001
  • ABB Type Designation:
    Bottle ResidIR
  • Catalog Description:
    Sample container 55mm x 35mm
  • Long Description:
    Sample container 55mm x 35mm

Additional Information

  • ABB Type Designation:
    Bottle ResidIR
  • Core Credit:
    0.00
  • Country of Origin:
    United States (US)
    Canada (CA)
  • Customs Tariff Number:
    902790
  • Frame Size:
    Spare_Parts
  • Gross Weight:
    0 kg
  • Invoice Description:
    Sample container 55mm x 35mm
  • Made To Order:
    No
  • Medium Description:
    SAMPLE CONTAINER 55MMX35M
  • Minimum Order Quantity:
    1 EA
  • Order Multiple:
    1 EA
  • Part Type:
    New
  • Product Name:
    Sample container 55mm x 35mm
  • Product Net Weight:
    0 kg
  • Product Type:
    Spare_Parts
  • Quote Only:
    No
  • Selling Unit of Measure:
    each
  • Short Description:
    -
  • Stocked At (Warehouses):
    Quebec, Canada
    Wickliffe, Ohio, United States
    Lewisburg, West Virginia, United States
  • WEEE Category:
    Product Not in WEEE Scope
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links