Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: 395008

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

395008

General Information

  • Product ID:
    395008
  • ABB Type Designation:
    -
  • Catalog Description:
    Calibration gas pipe (wall/cold/EL3040)

Additional Information

  • ABB Type Designation:
    -
  • Country of Origin:
    Germany (DE)
    United States (US)
  • Customs Tariff Number:
    90279000
  • Frame Size:
    Spare_Parts
  • Gross Volume:
    0.09 dm³
  • Gross Weight:
    0.007 kg
  • Invoice Description:
    Calibration gas pipe (wall/cold/EL3040)
  • Made To Order:
    No
  • Minimum Order Quantity:
    1 piece
  • Order Multiple:
    1 piece
  • Package Level 1 Depth / Length:
    3 cm
  • Package Level 1 Gross Weight:
    0.007 kg
  • Package Level 1 Height:
    10 cm
  • Package Level 1 Units:
    1 piece
  • Package Level 1 Width:
    3 cm
  • Part Type:
    New
  • Product Name:
    -
  • Product Net Depth / Length:
    3 cm
  • Product Net Height:
    10 cm
  • Product Net Weight:
    0.007 kg
  • Product Net Width:
    3 cm
  • Product Type:
    Spare_Parts
  • Quote Only:
    No
  • Selling Unit of Measure:
    piece
  • Stocked At (Warehouses):
    Menden, Germany
  • WEEE Category:
    Product Not in WEEE Scope
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links