Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: 3AAM700199-2

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

3AAM700199-2

General Information

  • Product ID:
    3AAM700199-2
  • ABB Type Designation:
    Space heater 500V 700W
  • Catalog Description:
    Space heater 500V 700W

Ordering

  • Country of Origin:
    Finland (FI)
  • Customs Tariff Number:
    85168080
  • Selling Unit of Measure:
    piece
  • Minimum Order Quantity:
    1 piece
  • Order Multiple:
    1 piece

Dimensions

  • Product Net Weight:
    0 kg

Technical

  • Technical Information:
    Replaced by new article number
    Please note that, for RTDs, heaters and thermostats, we have stated the quantity
    recommended for preventive maintenance inspections. The installed quantity can be found
    in the Spare parts list and may differ

Additional Information

  • Product Name:
    Space heater 500V 700W
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links