Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: ACS355-03E-17A6-2

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

ACS355-03E-17A6-2

General Information

  • Global Commercial Alias:
    ACS355-03E-17A6-2
  • Product ID:
    3ABD0000058178
  • ABB Type Designation:
    ACS355-03E-17A6-2
  • Catalog Description:
    ACS355-03E-17A6-2 PN:4KW 17.6A
  • Long Description:
    The ACS355 drives are designed to meet the requirements of an extensive range of machinery applications in food and beverage, material handling, lifting, textile, printing, rubber and plastics, and woodworking applications. The drive are user-friendly, yet provide a wide range of built-in technology, such as the safe torque off functionality and sequence programming, reducing the need for additional control electronics. The product offers options and diverse functionality to cater to the needs set for speed and torque control of AC induction and permanent magnet motors.

Ordering

  • Country of Origin:
    China (CN)
  • Customs Tariff Number:
    85044099
  • Invoice Description:
    ACS355-03E-17A6-2 PN:4KW 17.6A
  • Made To Order:
    No
  • Minimum Order Quantity:
    1 piece
  • Order Multiple:
    1 piece
  • Quote Only:
    No
  • Selling Unit of Measure:
    piece

Dimensions

  • Product Net Weight:
    0 kg
  • Product Net Depth / Length:
    165 mm
  • Product Net Height:
    169 mm
  • Product Net Width:
    105 mm
  • Package Level 1 Depth / Length:
    350 mm
  • Package Level 1 Height:
    130 mm
  • Package Level 1 Width:
    220 mm
  • Package Level 1 Units:
    0 carton

Technical

  • Number of Phases:
    3
  • Degree of Protection:
    IP20
  • Enclosure Type NEMA:
    Open Type
  • Frequency (f):
    47.5 ... 63 Hz
  • Frame Size:
    R2
  • Input Voltage (Uin):
    200 … 240 V
  • Mounting Type:
    Module_NO UNIT$
  • Output Current, Normal Use (In):
    17.6 A
  • Output Power, Normal Use (Pn):
    4 kW
  • Efficiency Level:
    IE2
  • Complete Drive Module Efficiency (61800-9-2):
    Operating Point Frequency / Current Absolute Loss Relative Loss Efficiency
    0 / 25 % 74 W 1.1 % 83.4 %
    0 / 50 % 91 W 1.3 % 88.7 %
    0 / 100 % 136 W 1.9 % 90.7 %
    50 / 25 % 79 W 1.1 % 90.7 %
    50 / 50 % 103 W 1.5 % 93.6 %
    50 / 100 % 162 W 2.3 % 94.5 %
    90 / 50 % 120 W 1.7 % 95.7 %
    90 / 100 % 202 W 2.9 % 96.1 %

Additional Information

  • Product Name:
    FREQUENCY CONVERTER

Classifications

  • UNSPSC:
    39122001

Environmental

  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
Image 0 alt text
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links