Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: ACS880-04-880A-5

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

ACS880-04-880A-5

General Information

  • Global Commercial Alias:
    ACS880-04-880A-5
  • Product ID:
    3ABD0000169453
  • ABB Type Designation:
    ACS880-04-880A-5
  • Catalog Description:
    ACS880-04-880A-5 PN: 630KW, IN: 880A
  • Long Description:
    ACS880-04-880A-5

Additional Information

  • ABB Type Designation:
    ACS880-04-880A-5
  • CN8:
    85044090
  • Country of Origin:
    China (CN)
  • Customs Tariff Number:
    85044099
  • Frame Size:
    R11
  • Global Commercial Alias:
    ACS880-04-880A-5
  • Gross Weight:
    264 kg
  • Invoice Description:
    ACS880-04-880A-5 PN: 630KW, IN: 880A
  • IP Class:
    IP21
  • Made To Order:
    No
  • Medium Description:
    ACS880-04-880A-5 PN: 630KW, IN: 880A
  • Minimum Order Quantity:
    1 piece
  • Order Multiple:
    1 piece
  • Package Level 1 Depth / Length:
    2050 mm
  • Package Level 1 Gross Weight:
    264 kg
  • Package Level 1 Height:
    690 mm
  • Package Level 1 Units:
    1 carton
  • Package Level 1 Width:
    645 mm
  • Product Name:
    Frequency Converter
  • Product Net Depth / Length:
    506 mm
  • Product Net Height:
    1741 mm
  • Product Net Weight:
    199 kg
  • Product Net Width:
    350 mm
  • Product Type:
    ACS880__Frequency_converter
  • Quote Only:
    No
  • Selling Unit of Measure:
    piece
  • Short Description:
    ACS880-04-880A-5 PN: 630KW, IN: 880A
  • Stocked At (Warehouses):
    Zhengzhou, China
    Beijing, China
    Singapore, Singapore
    Beijing, China
    Singapore, Singapore
    Tokyo, Japan
    Australia, Australia
  • Two Speed Motor:
    No
  • UNSPSC:
    39122001
  • WEEE B2C / B2B:
    Business To Business
  • WEEE Category:
    4. Large Equipment (Any External Dimension More Than 50 cm)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links