Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: ACS510-01-012A-4

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

ACS510-01-012A-4

General Information

  • Global Commercial Alias:
    ACS510-01-012A-4
  • Product ID:
    3ABD00015746-D
  • ABB Type Designation:
    ACS510-01-012A-4
  • Catalog Description:
    ACS510-01-012A-4,11.9A,380V,IP21
  • Long Description:
    ACS510-01-012A-4,11.9A,380V,IP21

Ordering

  • Country of Origin:
    China (CN)
  • Customs Tariff Number:
    85044099
  • Invoice Description:
    ACS510-01-012A-4,11.9A,380V,IP21
  • Made To Order:
    No
  • Minimum Order Quantity:
    1 piece
  • Order Multiple:
    1 piece
  • Quote Only:
    No
  • Selling Unit of Measure:
    piece

Container Information

  • Gross Volume:
    10 dm³

Dimensions

  • Product Net Weight:
    6.1 kg
  • Product Net Depth / Length:
    465 mm
  • Product Net Height:
    365 mm
  • Product Net Width:
    225 mm
  • Package Level 1 Depth / Length:
    490 mm
  • Package Level 1 Height:
    400 mm
  • Package Level 1 Width:
    240 mm
  • Package Level 1 Units:
    1 carton

Technical

  • Number of Phases:
    3
  • Degree of Protection:
    IP21
  • Enclosure Type NEMA:
    Type1
  • Frequency (f):
    47.5 ... 63 Hz
  • Frame Size:
    R1
  • Input Voltage (Uin):
    380 … 480 V
  • Mounting Type:
    Wall-mounted_NO UNIT$
  • Output Current, Normal Use (In):
    11.9 A
  • Output Power, Normal Use (Pn):
    5.5 kW
  • Apparent Power Output:
    8.3 kV·A
  • Efficiency Level:
    IE2
  • Standby Loss:
    12 W
  • Complete Drive Module Efficiency (61800-9-2):
    Operating Point Frequency / Current Absolute Loss Relative Loss Efficiency
    0 / 25 % 66 W 0.8 % 87 %
    0 / 50 % 81 W 1 % 91.3 %
    0 / 100 % 132 W 1.6 % 92.8 %
    50 / 25 % 71 W 0.9 % 92.8 %
    50 / 50 % 90 W 1.1 % 95.2 %
    50 / 100 % 153 W 1.8 % 95.9 %
    90 / 50 % 99 W 1.2 % 97 %
    90 / 100 % 181 W 2.2 % 97.2 %
  • Temperature Rating:
    40 °C

Additional Information

  • Product Name:
    Frequency Converter

Classifications

  • UNSPSC:
    39122001

Environmental

  • WEEE Category:
    Product Not in WEEE Scope
Image 0 alt text
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links