Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: 2*(2*SAFUR210F575)

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

2*(2*SAFUR210F575)

General Information

  • Global Commercial Alias:
    2*(2*SAFUR210F575)
  • Product ID:
    3ABD00018062
  • ABB Type Designation:
    2*(2*SAFUR210F575)
  • Catalog Description:
    2*(2*SAFUR210F575),IP00,FOUR PARALLEL
  • Long Description:
    2*(2*SAFUR210F575),IP00,FOUR PARALLEL

Ordering

  • Country of Origin:
    Finland (FI)
  • Customs Tariff Number:
    90269090
  • Invoice Description:
    2*(2*SAFUR210F575),IP00,FOUR PARALLEL
  • Made To Order:
    No
  • Minimum Order Quantity:
    1 piece
  • Quote Only:
    No
  • Selling Unit of Measure:
    piece

Container Information

  • Gross Volume:
    546.48 dm³

Dimensions

  • Product Net Weight:
    108 kg
  • Product Net Depth / Length:
    12 dm
  • Product Net Height:
    13.2 dm
  • Product Net Width:
    3.45 dm

Additional Information

  • Product Name:
    BRAKE RESISTOR

Classifications

  • UNSPSC:
    39122004

Environmental

  • WEEE Category:
    Product Not in WEEE Scope
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links