Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: ACS510-01-125A-4

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

ACS510-01-125A-4

General Information

  • Global Commercial Alias:
    ACS510-01-125A-4
  • Product ID:
    3ABD00019055-S
  • ABB Type Designation:
    ACS510-01-125A-4
  • Catalog Description:
    ACS510,125A,380V
  • Long Description:
    ACS510-01-125A-4

Ordering

  • Country of Origin:
    China (CN)
  • Customs Tariff Number:
    85044099
  • Invoice Description:
    ACS510,125A,380V
  • Made To Order:
    No
  • Minimum Order Quantity:
    1 piece
  • Order Multiple:
    1 piece
  • Quote Only:
    No
  • Selling Unit of Measure:
    piece

Dimensions

  • Product Net Weight:
    45 kg
  • Product Net Depth / Length:
    814 mm
  • Product Net Height:
    306 mm
  • Product Net Width:
    315 mm
  • Package Level 1 Depth / Length:
    830 mm
  • Package Level 1 Height:
    450 mm
  • Package Level 1 Width:
    335 mm
  • Package Level 1 Units:
    0 carton

Technical

  • Frame Size:
    R5
  • Efficiency Level:
    IE2

Additional Information

  • Product Name:
    FREQUENCY CONVERTER

Classifications

  • UNSPSC:
    39122001

Environmental

  • WEEE Category:
    Product Not in WEEE Scope
Image 0 alt text
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links