Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: TU541

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

TU541

General Information

  • Global Commercial Alias:
    TU541
  • Product ID:
    3ABD00029553
  • ABB Type Designation:
    TU541
  • Catalog Description:
    TU541
  • Long Description:
    TU541: S500 I/O terminal unit. For 24 VDC high current modules. Screw terminals.

Ordering

  • CN8:
    85044040
  • Invoice Description:
    TU541
  • Made To Order:
    No
  • Minimum Order Quantity:
    1 piece
  • Order Multiple:
    1 piece
  • Selling Unit of Measure:
    piece

Dimensions

  • Product Net Weight:
    0.24 kg
  • Product Net Depth / Length:
    28 mm
  • Product Net Height:
    135 mm
  • Product Net Width:
    67.5 mm
  • Gross Weight:
    0.27 kg
  • Package Level 1 Depth / Length:
    147 mm
  • Package Level 1 Height:
    40 mm
  • Package Level 1 Width:
    78 mm
  • Package Level 1 Units:
    1 carton

Technical

  • Degree of Protection:
    IP20

Additional Information

  • Product Name:
    PLC-AC500

Classifications

  • UNSPSC:
    32151700

Environmental

  • WEEE Category:
    Product Not in WEEE Scope
Image 0 alt text
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links