Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: DO573

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

DO573

General Information

  • Global Commercial Alias:
    DO573
  • Product ID:
    3ABD00034193
  • ABB Type Designation:
    DO573
  • Catalog Description:
    EXPAND MODULE DO573
  • Long Description:
    DO573: S500-eCo Digital output module. 16 DO relay: 24VDC/24VAC or 100..240VAC 2A.

Ordering

  • CN8:
    85044040
  • Invoice Description:
    EXPAND MODULE DO573
  • Made To Order:
    No
  • Minimum Order Quantity:
    1 piece
  • Order Multiple:
    1 piece
  • Selling Unit of Measure:
    piece

Dimensions

  • Product Net Weight:
    0.19 kg
  • Product Net Depth / Length:
    75 mm
  • Product Net Height:
    135 mm
  • Product Net Width:
    34 mm
  • Gross Weight:
    0.25 kg
  • Package Level 1 Units:
    1 carton

Technical

  • Degree of Protection:
    IP20

Additional Information

  • Product Name:
    PLC-AC500-eCo

Classifications

  • UNSPSC:
    32151700