Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: ACS580-04-585A-4

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

ACS580-04-585A-4

General Information

  • Global Commercial Alias:
    ACS580-04-585A-4
  • Product ID:
    3ABD00036862-D
  • ABB Type Designation:
    ACS580-04-585A-4
  • Catalog Description:
    LV AC general purpose drive module, IEC: Pn 315 kW, 585 A (ACS580-04-585A-4)
  • Long Description:
    The ACS580-04 is plug-in ready to control your compressors, conveyors, pumps, extruders, centrifuges, mixers, fans, and many other variable and constant torque applications, in a variety of light industries, including food and beverage, plastic, textile, material handling, and agriculture. All essential features are built-in as standard, simplifying drive selection, and making additional hardware unnecessary. A versatile and straightforward settings menu and assistants enable fast setup, commissioning, use, and maintenance, while a rugged and robust design makes it a good fit for various environments. With the ACS580 drives, you can easily take full control of your processes to comprehensively manage your plant. The ACS580-04 drive module comes in an IP00 enclosure as standard for cabinet installation. In addition, an IP20 enclosure is available.

Ordering

  • Country of Origin:
    China (CN)
  • Customs Tariff Number:
    85044099
  • Invoice Description:
    ACS580-04-585A-4 PN:315kW, IN: 585A
  • Made To Order:
    No
  • Minimum Order Quantity:
    1 piece
  • Order Multiple:
    1 piece
  • Quote Only:
    No
  • Selling Unit of Measure:
    piece

Container Information

  • Gross Volume:
    0 dm³

Dimensions

  • Product Net Weight:
    161 kg
  • Product Net Depth / Length:
    529 mm
  • Product Net Height:
    1462 mm
  • Product Net Width:
    345 mm
  • Package Level 1 Depth / Length:
    1000 mm
  • Package Level 1 Height:
    500 mm
  • Package Level 1 Width:
    400 mm
  • Package Level 1 Units:
    0 carton

Technical

  • Number of Phases:
    3
  • Degree of Protection:
    IP00
  • Enclosure Type NEMA:
    Open Type
  • Frequency (f):
    47.5 ... 63 Hz
  • Frame Size:
    R10
  • Input Voltage (Uin):
    380 … 500 V
  • Mounting Type:
    Module_NO UNIT$
  • Output Current, Heavy-Duty Use (IHD):
    429 A
  • Output Current, Light-Overload Use (ILD):
    575 A
  • Output Current, Normal Use (In):
    585 A
  • Output Power, Heavy-Duty Use (PHD):
    250 kW
  • Output Power, Light-Overload Use (PLD):
    315 kW
  • Output Power, Normal Use (Pn):
    315 kW
  • Efficiency Level:
    IE2
  • Complete Drive Module Efficiency (61800-9-2):
    Operating Point Frequency / Current Absolute Loss Relative Loss Efficiency
    0 / 25 % 1889 W 0.4 % 93.2 %
    0 / 50 % 2690 W 0.6 % 95.0 %
    0 / 100 % 4866 W 1.0 % 95.4 %
    50 / 25 % 2030 W 0.4 % 96.4 %
    50 / 50 % 2990 W 0.6 % 97.3 %
    50 / 100 % 5617 W 1.2 % 97.4 %
    90 / 50 % 3427 W 0.7 % 98.2 %
    90 / 100 % 6840 W 1.4 % 98.2 %

Additional Information

  • Product Name:
    Frequency Converter

Classifications

  • UNSPSC:
    39122001

Environmental

  • WEEE Category:
    4. Large Equipment (Any External Dimension More Than 50 cm)
Image 0 alt text
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links