Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: ACS880-01-032A-3+E200

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

ACS880-01-032A-3+E200

General Information

  • Global Commercial Alias:
    ACS880-01-032A-3+E200
  • Product ID:
    3ABD00038082-D
  • ABB Type Designation:
    ACS880-01-032A-3+E200
  • Catalog Description:
    ACS880-01-032A-3+E200 PN: 15KW, IN: 32A
  • Long Description:
    The ACS880-01 drives are customized to meet the particular needs of specific industries, such as oil and gas, mining, metals, chemicals, cement, power plants, material handling, pulp and paper, sawmills, marine, water and wastewater, food and beverage, and automotive. They can control a wide range of applications, including cranes, extruders, winches, winders, conveyors, mixers, compressors, centrifuges, test benches, elevators, extruders, pumps, and fans. The ACS880-01 comes in one compact package for easy installation and commissioning. The drive can be installed on the wall as standard and in a cabinet as an option. The drive offering includes enclosure classes up to IP55, making it suitable for most environments and installations. ACS880-01 drives have all the essential features built-in. These features include as standard a choke for harmonic filtering as well as options like a brake chopper, EMC filter and communication protocol adapter, functional safety, external output filters, and I/O extension modules.

Ordering

  • Country of Origin:
    China (CN)
  • Customs Tariff Number:
    85044099
  • Invoice Description:
    ACS880-01-032A-3+E200 PN: 15KW, IN: 32A
  • Made To Order:
    No
  • Minimum Order Quantity:
    1 piece
  • Order Multiple:
    1 piece
  • Quote Only:
    No
  • Selling Unit of Measure:
    piece

Container Information

  • Gross Volume:
    31 dm³

Dimensions

  • Product Net Weight:
    10 kg
  • Product Net Depth / Length:
    261 mm
  • Product Net Height:
    475 mm
  • Product Net Width:
    172 mm
  • Package Level 1 Depth / Length:
    620 mm
  • Package Level 1 Height:
    320 mm
  • Package Level 1 Width:
    250 mm
  • Package Level 1 Units:
    1 carton

Technical

  • Number of Phases:
    3
  • Degree of Protection:
    IP21
  • Enclosure Type NEMA:
    Type1
  • Frequency (f):
    47.5 ... 63 Hz
  • Frame Size:
    R3
  • Input Voltage (Uin):
    380 … 415 V
  • Mounting Type:
    Wall-mounted_NO UNIT$
  • Output Current, Heavy-Duty Use (IHD):
    25 A
  • Output Current, Light-Overload Use (ILD):
    30 A
  • Output Current, Normal Use (In):
    32 A
  • Output Power, Heavy-Duty Use (PHD):
    11 kW
  • Output Power, Light-Overload Use (PLD):
    15 kW
  • Output Power, Normal Use (Pn):
    15 kW
  • Efficiency Level:
    IE2

Additional Information

  • Product Name:
    Frequency Converter

Classifications

  • UNSPSC:
    39122001

Environmental

  • WEEE Category:
    4. Large Equipment (Any External Dimension More Than 50 cm)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links