Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: DM-KEY

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

DM-KEY

General Information

  • Global Commercial Alias:
    DM-KEY
  • Product ID:
    3ABD00038788
  • ABB Type Designation:
    DM-KEY
  • Catalog Description:
    USB-KEY
  • Long Description:
    DM-KEY: Automation Builder USB license dongle. Without license.

Additional Information

  • ABB Type Designation:
    DM-KEY
  • CN8:
    85044040
  • Country of Origin:
    China (CN)
  • Customs Tariff Number:
    85044040
  • Degree of Protection:
    IP00
  • Enclosure Type NEMA:
    Open Type
  • Global Commercial Alias:
    DM-KEY
  • Gross Weight:
    0.02 kg
  • Invoice Description:
    USB-KEY
  • Made To Order:
    No
  • Minimum Order Quantity:
    1 piece
  • Order Multiple:
    1 piece
  • Package Level 1 Depth / Length:
    90 mm
  • Package Level 1 Gross Weight:
    0.1 kg
  • Package Level 1 Height:
    10 mm
  • Package Level 1 Units:
    1 carton
  • Package Level 1 Width:
    50 mm
  • Product Name:
    PLC-AC500
  • Product Net Depth / Length:
    90 mm
  • Product Net Height:
    10 mm
  • Product Net Weight:
    0.01 kg
  • Product Net Width:
    50 mm
  • Product Type:
    PLC-AC500
  • Quote Only:
    No
  • Selling Unit of Measure:
    piece
  • Short Description:
    USB-KEY
  • Stocked At (Warehouses):
    Zhengzhou, China
    Beijing, China
    Singapore, Singapore
    Beijing, China
    Singapore, Singapore
    Tokyo, Japan
    Australia, Australia
  • UNSPSC:
    32151700
  • WEEE Category:
    Product Not in WEEE Scope
Image 0 alt text
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links