Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: DM203-PREM-UPGR

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

DM203-PREM-UPGR

General Information

  • Global Commercial Alias:
    DM203-PREM-UPGR
  • Product ID:
    3ABD00038947
  • ABB Type Designation:
    DM203-PREM-UPGR
  • Catalog Description:
    DM203-PREM-UPGR
  • Long Description:
    DM203-PREM-UPGR

Ordering

  • Invoice Description:
    DM203-PREM-UPGR
  • Made To Order:
    No
  • Minimum Order Quantity:
    1 piece
  • Order Multiple:
    1 piece
  • Selling Unit of Measure:
    piece
  • Replacement Product ID (NEW):
    3ABD00038868

Dimensions

  • Product Net Weight:
    0.5 kg
  • Product Net Depth / Length:
    0 mm
  • Product Net Height:
    0 mm
  • Product Net Width:
    0 mm
  • Gross Weight:
    1 kg

Technical

  • Degree of Protection:
    IP00

Additional Information

  • Product Name:
    PLC-AC500

Classifications

  • UNSPSC:
    32151700

Environmental

  • WEEE B2C / B2B:
    Business To Business
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
Image 0 alt text Image 1 alt text Image 2 alt text
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links