Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: CP6410

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

CP6410

General Information

  • Global Commercial Alias:
    CP6410
  • Product ID:
    3ABD00038952
  • ABB Type Designation:
    CP6410
  • Catalog Description:
    CP6410
  • Long Description:
    CP6410: CP600 Control panel. 10.4" TFT touch screen, 64 K colors, 800 x 600 pixel, Chromium Browser. PB610 applications.

Ordering

  • CN8:
    85044040
  • Invoice Description:
    CP6410
  • Made To Order:
    No
  • Minimum Order Quantity:
    1 piece
  • Order Multiple:
    1 piece
  • Selling Unit of Measure:
    piece

Dimensions

  • Product Net Weight:
    1.82 kg
  • Product Net Depth / Length:
    42 mm
  • Product Net Height:
    232 mm
  • Product Net Width:
    287 mm
  • Gross Weight:
    2 kg
  • Package Level 1 Depth / Length:
    370 mm
  • Package Level 1 Height:
    120 mm
  • Package Level 1 Width:
    270 mm
  • Package Level 1 Units:
    1 carton

Technical

  • Degree of Protection:
    IP66

Additional Information

  • Product Name:
    PLC-CP600

Classifications

  • UNSPSC:
    32151700

Environmental

  • WEEE B2C / B2B:
    Business To Business
  • WEEE Category:
    Product Not in WEEE Scope
Image 0 alt text
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links