Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: ACS530-01-073A-4

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

ACS530-01-073A-4

General Information

  • Global Commercial Alias:
    ACS530-01-073A-4
  • Product ID:
    3ABD00039812-D
  • ABB Type Designation:
    ACS530-01-073A-4
  • Catalog Description:
    ACS530-01-073A-4 PN: 37kW, IN: 73A
  • Long Description:
    The ACS530-01 can control your compressors, conveyors, pumps, centrifuges, fans, and many other variable and simple constant torque applications, in a variety of light industries, including food and beverage, plastic, textile, material handling, and agriculture. All essential features are built-in as standard, simplifying drive selection, and making additional hardware unnecessary. The basic control panel enable fast setup, commissioning, use, and maintenance, while a rugged and robust design make it a good fit for various environments. The wall-mounted ACS530-01 comes in an IP20 enclosure as standard.

Ordering

  • Country of Origin:
    China (CN)
  • Customs Tariff Number:
    85044099
  • Invoice Description:
    ACS530-01-073A-4 PN: 37kW, IN: 73A
  • Made To Order:
    No
  • Minimum Order Quantity:
    1 piece
  • Order Multiple:
    1 piece
  • Quote Only:
    No
  • Selling Unit of Measure:
    piece

Dimensions

  • Product Net Weight:
    18.5 kg
  • Product Net Depth / Length:
    257 mm
  • Product Net Height:
    636 mm
  • Product Net Width:
    203 mm
  • Package Level 1 Depth / Length:
    720 mm
  • Package Level 1 Height:
    380 mm
  • Package Level 1 Width:
    300 mm
  • Package Level 1 Units:
    1 carton

Technical

  • Number of Phases:
    3
  • Degree of Protection:
    IP20
  • Enclosure Type NEMA:
    Open Type
  • Frequency (f):
    47.5 ... 63 Hz
  • Frame Size:
    R4
  • Input Voltage (Uin):
    380 … 480 V
  • Mounting Type:
    Module_NO UNIT$
  • Output Current, Light-Overload Use (ILD):
    68.4 A
  • Output Current, Normal Use (In):
    73 A
  • Output Power, Light-Overload Use (PLD):
    37 kW
  • Output Power, Normal Use (Pn):
    37 kW
  • Apparent Power Output:
    51.0 kV·A
  • Efficiency Level:
    IE2
  • Standby Loss:
    19 W
  • Complete Drive Module Efficiency (61800-9-2):
    Operating Point Frequency / Current Absolute Loss Relative Loss Efficiency
    0 / 25 % 289 W 0.6 % 90.3 %
    0 / 50 % 386 W 0.8 % 93.1 %
    0 / 100 % 720 W 1.4 % 93.5 %
    50 / 25 % 318 W 0.6 % 94.6 %
    50 / 50 % 448 W 0.9 % 96 %
    50 / 100 % 860 W 1.7 % 96.2 %
    90 / 50 % 522 W 1 % 97.4 %
    90 / 100 % 1114 W 2.2 % 97.2 %
  • Temperature Rating:
    Maximum 40 °C

Additional Information

  • Product Name:
    Frequency Converter

Classifications

  • UNSPSC:
    39122001

Environmental

  • WEEE Category:
    Product Not in WEEE Scope
Image 0 alt text
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links