Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: ESM22E-153-154-T1B0A00

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

ESM22E-153-154-T1B0A00

General Information

  • Global Commercial Alias:
    ESM22E-153-154-T1B0A00
  • Product ID:
    3ABD00043076
  • ABB Type Designation:
    ESM22E-153-154-T1B0A00
  • Catalog Description:
    eSM series motor, 400 VAC, flange size 220 mm, high inertia, 15 kW, SmartInc ST, brake, key, no seal
  • Long Description:
    eSM servo motor is available in various flange sizes, with high torque density and quick dynamic response. The servo motors have a high reliable, low-maintenance, and energy efficient design. Combined with the MotiFlex e180 and MicroFlex e190 servo drives, the overall system reliability and efficiency are greatly improved. eSM motor encoder provides precise position information. An absolute encoder can eliminate homing cycles, reducing machine set-up time. All features make the motor meet the demands of higher productivity and product quality.

Ordering

  • Country of Origin:
    Finland (FI)
  • Customs Tariff Number:
    8501520000
  • Invoice Description:
    eSM series motor, 400 VAC, flange size 220 mm, high inertia, 15 kW, SmartInc ST, brake, key, no seal
  • Made To Order:
    No
  • Minimum Order Quantity:
    1 piece
  • Order Multiple:
    1 piece
  • Quote Only:
    No
  • Selling Unit of Measure:
    piece

Dimensions

  • Product Net Weight:
    0 kg
  • Product Net Depth / Length:
    502.4 mm
  • Product Net Height:
    278.2 mm
  • Product Net Width:
    220 mm
  • Package Level 1 Units:
    1 carton

Technical

  • Number of Phases:
    3
  • Degree of Protection:
    IP67
  • Frame Size:
    A
  • Input Voltage (Uin):
    400 V

Additional Information

  • Product Name:
    eSM servo motor

Classifications

  • UNSPSC:
    26101109

Environmental

  • WEEE Category:
    4. Large Equipment (Any External Dimension More Than 50 cm)
Image 0 alt text
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links