Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: MCSPOW-EPP-PB08

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

MCSPOW-EPP-PB08

General Information

  • Global Commercial Alias:
    MCSPOW-EPP-PB08
  • Product ID:
    3ABD00043167
  • ABB Type Designation:
    MCSPOW-EPP-PB08
  • Catalog Description:
    eSM cable connector, power and brake connector, for motor with flange size of 40/60/80 mm

Additional Information

  • ABB Type Designation:
    MCSPOW-EPP-PB08
  • CN8:
    85044088
  • Country of Origin:
    Finland (FI)
  • Customs Tariff Number:
    85444221
  • Frame Size:
    A
  • Global Commercial Alias:
    MCSPOW-EPP-PB08
  • Gross Weight:
    0.1 kg
  • Invoice Description:
    eSM cable connector, power and brake connector, for motor with flange size of 40/60/80 mm
  • Made To Order:
    No
  • Minimum Order Quantity:
    1 piece
  • Order Multiple:
    1 piece
  • Package Level 1 Units:
    1 carton
  • Product Name:
    eSM power and brake connector
  • Product Net Weight:
    0 kg
  • Product Type:
    Cables_and_connectors
  • Quote Only:
    No
  • Replaced Product ID (OLD):
    3ABD00024309
  • Selling Unit of Measure:
    piece
  • Short Description:
    eSM cable connector, power and brake connector, for motor with flange size of 40/60/80 mm
  • Stocked At (Warehouses):
    Zhengzhou, China
    Beijing, China
    Singapore, Singapore
    Beijing, China
    Singapore, Singapore
    Tokyo, Japan
    Australia, Australia
  • Two Speed Motor:
    No
  • UNSPSC:
    26101109
  • WEEE B2C / B2B:
    Business To Business
  • WEEE Category:
    4. Large Equipment (Any External Dimension More Than 50 cm)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links