Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: ACH580-01-045A-4+B056

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

ACH580-01-045A-4+B056

General Information

  • Global Commercial Alias:
    ACH580-01-045A-4+B056
  • Product ID:
    3ABD00045699-D
  • ABB Type Designation:
    ACH580-01-045A-4+B056
  • Catalog Description:
    LV AC wall-mounted drive for HVAC, IEC: Pn 22 kW, 45 A (ACH580-01-045A-4+B056)
  • Long Description:
    The ACH580 HVAC drive offering has all key features built-in to control fans, pumps and compressors, and more complex equipment like air-handling units and chillers, ensuring a smooth, energy-efficient operation of your HVAC systems in normal and mission-critical situations. The built-in features significantly reduce installation time and the intuitive control panel with an HVAC-specific primary settings menu and help assistants make startup, commissioning, and operation easy. The optional Bluetooth® capability enables the commissioning and monitoring of the drive from a distance. The ACH580-01 comes in an IP21 enclosure and can be installed on the wall as standard. In addition, IP55 and flange mounting units are available.

Ordering

  • Country of Origin:
    China (CN)
  • Customs Tariff Number:
    85044099
  • Invoice Description:
    ACH580-01-045A-4+B056
  • Made To Order:
    No
  • Minimum Order Quantity:
    1 piece
  • Order Multiple:
    1 piece
  • Quote Only:
    No
  • Selling Unit of Measure:
    piece

Dimensions

  • Product Net Weight:
    14.9 kg
  • Product Net Depth / Length:
    228 mm
  • Product Net Height:
    454 mm
  • Product Net Width:
    203 mm
  • Package Level 1 Units:
    0 carton

Technical

  • Number of Phases:
    3
  • Degree of Protection:
    IP55
  • Enclosure Type NEMA:
    Type12
  • Frequency (f):
    47.5 ... 63 Hz
  • Frame Size:
    R3
  • Input Voltage (Uin):
    380 … 500 V
  • Mounting Type:
    Wall-mounted_NO UNIT$
  • Output Current, Heavy-Duty Use (IHD):
    37.7 A
  • Output Current, Light-Overload Use (ILD):
    42.8 A
  • Output Current, Normal Use (In):
    45 A
  • Output Power, Heavy-Duty Use (PHD):
    18.5 kW
  • Output Power, Light-Overload Use (PLD):
    22 kW
  • Output Power, Normal Use (Pn):
    22 kW
  • Efficiency Level:
    IE2
  • Complete Drive Module Efficiency (61800-9-2):
    Operating Point Frequency / Current Absolute Loss Relative Loss Efficiency
    0 / 25 % 200 W 0.6 % 89.2 %
    0 / 50 % 260 W 0.8 % 92.5 %
    0 / 100 % 459 W 1.5 % 93.3 %
    50 / 25 % 216 W 0.7 % 94.1 %
    50 / 50 % 290 W 0.9 % 95.8 %
    50 / 100 % 534 W 1.7 % 96.1 %
    90 / 50 % 328 W 1.1 % 97.3 %
    90 / 100 % 672 W 2.2 % 97.3 %

Additional Information

  • Product Name:
    frequency converter

Environmental

  • WEEE Category:
    4. Large Equipment (Any External Dimension More Than 50 cm)
Image 0 alt text
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links