Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: ACS580-04-585A-4+N7511

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

ACS580-04-585A-4+N7511

General Information

  • Global Commercial Alias:
    ACS580-04-585A-4+N7511
  • Product ID:
    3ABD00045774-D
  • ABB Type Designation:
    ACS580-04-585A-4+N7511
  • Catalog Description:
    LV AC general purpose drive module (ACS580-04-585A-4+N7511)
  • Long Description:
    The ACS580-04 is plug-in ready to control your compressors, conveyors, pumps, extruders, centrifuges, mixers, fans, and many other variable and constant torque applications, in a variety of light industries, including food and beverage, plastic, textile, material handling, and agriculture. All essential features are built-in as standard, simplifying drive selection, and making additional hardware unnecessary. A versatile and straightforward settings menu and assistants enable fast setup, commissioning, use, and maintenance, while a rugged and robust design makes it a good fit for various environments. With the ACS580 drives, you can easily take full control of your processes to comprehensively manage your plant. The ACS580-04 drive module comes in an IP00 enclosure as standard for cabinet installation. In addition, an IP20 enclosure is available.

Ordering

  • Country of Origin:
    China (CN)
  • Customs Tariff Number:
    85044099
  • Invoice Description:
    ACS580-04-585A-4+N7511 PN:315kW, IN: 585A
  • Made To Order:
    No
  • Minimum Order Quantity:
    1 piece
  • Quote Only:
    No
  • Selling Unit of Measure:
    piece

Container Information

  • Gross Volume:
    0 dm³

Dimensions

  • Product Net Weight:
    204.5 kg
  • Product Net Depth / Length:
    418 mm
  • Product Net Height:
    955 mm
  • Product Net Width:
    380 mm
  • Package Level 1 Depth / Length:
    1000 mm
  • Package Level 1 Height:
    500 mm
  • Package Level 1 Width:
    400 mm
  • Package Level 1 Units:
    0 carton

Technical

  • Frame Size:
    R10
  • Efficiency Level:
    IE2

Additional Information

  • Product Name:
    Frequency Converter

Classifications

  • UNSPSC:
    39122001

Environmental

  • WEEE Category:
    4. Large Equipment (Any External Dimension More Than 50 cm)
Image 0 alt text
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links