Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: 3ABD00046021

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

3ABD00046021

General Information

  • Product ID:
    3ABD00046021
  • ABB Type Designation:
    ACS355 English Manual
  • Catalog Description:
    ACS355 English Manual
  • Long Description:
    The ACS355 drives are designed to meet the requirements of an extensive range of machinery applications in food and beverage, material handling, lifting, textile, printing, rubber and plastics, and woodworking applications. The drive are user-friendly, yet provide a wide range of built-in technology, such as the safe torque off functionality and sequence programming, reducing the need for additional control electronics. The product offers options and diverse functionality to cater to the needs set for speed and torque control of AC induction and permanent magnet motors.

Additional Information

  • ABB Type Designation:
    ACS355 English Manual
  • CN8:
    85044081
  • Country of Origin:
    China (CN)
  • Customs Tariff Number:
    85044081
  • Frame Size:
    R1
  • Gross Weight:
    2 kg
  • Invoice Description:
    ACS355 English Manual
  • Made To Order:
    No
  • Minimum Order Quantity:
    1 piece
  • Module Function:
    LV AC machinery drive module
  • Order Multiple:
    1 piece
  • Package Level 1 Units:
    0 carton
  • Product Name:
    FREQUENCY CONVERTER
  • Product Net Depth / Length:
    342 mm
  • Product Net Height:
    130 mm
  • Product Net Weight:
    0 kg
  • Product Net Width:
    215 mm
  • Product Type:
    ACS355__Frequency_Converter
  • Quote Only:
    No
  • Replaced Product ID (OLD):
    3ABD68496977
    3ABD68866162
  • Selling Unit of Measure:
    piece
  • Short Description:
    ACS355 English Manual
  • Stocked At (Warehouses):
    Zhengzhou, China
    Singapore, Singapore
    Beijing, China
    Singapore, Singapore
    Tokyo, Japan
    Australia, Australia
  • Two Speed Motor:
    No
  • UNSPSC:
    39122001
  • WEEE Category:
    Product Not in WEEE Scope
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links