Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: ACS530-01-025A-4+J400

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

ACS530-01-025A-4+J400

General Information

  • Global Commercial Alias:
    ACS530-01-025A-4+J400
  • Product ID:
    3ABD00046335
  • ABB Type Designation:
    ACS530-01-025A-4+J400
  • Catalog Description:
    ACS530-01-025A-4+J400 PN: 11kW, IN: 25A
  • Long Description:
    The ACS530-01 can control your compressors, conveyors, pumps, centrifuges, fans, and many other variable and simple constant torque applications, in a variety of light industries, including food and beverage, plastic, textile, material handling, and agriculture. All essential features are built-in as standard, simplifying drive selection, and making additional hardware unnecessary. The basic control panel enable fast setup, commissioning, use, and maintenance, while a rugged and robust design make it a good fit for various environments. The wall-mounted ACS530-01 comes in an IP20 enclosure as standard.

Ordering

  • Country of Origin:
    China (CN)
  • Customs Tariff Number:
    85044099
  • Invoice Description:
    ACS530-01-025A-4+J400 PN: 11kW, IN: 25A
  • Made To Order:
    No
  • Minimum Order Quantity:
    1 piece
  • Order Multiple:
    1 piece
  • Quote Only:
    No
  • Selling Unit of Measure:
    piece

Dimensions

  • Product Net Weight:
    2.5 kg
  • Product Net Depth / Length:
    207 mm
  • Product Net Height:
    220 mm
  • Product Net Width:
    172 mm
  • Package Level 1 Depth / Length:
    280 mm
  • Package Level 1 Height:
    265 mm
  • Package Level 1 Width:
    250 mm
  • Package Level 1 Units:
    1 carton

Technical

  • Number of Phases:
    3
  • Degree of Protection:
    IP20
  • Enclosure Type NEMA:
    Open Type
  • Frequency (f):
    47.5 ... 63 Hz
  • Frame Size:
    B2
  • Input Voltage (Uin):
    380 … 500 V
  • Mounting Type:
    Wall-mounted_NO UNIT$
  • Output Current, Light-Overload Use (ILD):
    23.8 A
  • Output Current, Normal Use (In):
    25 A
  • Output Power, Light-Overload Use (PLD):
    11 kW
  • Output Power, Normal Use (Pn):
    11 kW
  • Efficiency Level:
    IE2
  • Complete Drive Module Efficiency (61800-9-2):
    Operating Point Frequency / Current Absolute Loss Relative Loss Efficiency
    0 / 25 % 130 W 0.8 % 87.6 %
    0 / 50 % 166 W 1 % 91.4 %
    0 / 100 % 290 W 1.7 % 92.4 %
    50 / 25 % 138 W 0.8 % 93.3 %
    50 / 50 % 182 W 1.1 % 95.3 %
    50 / 100 % 331 W 1.9 % 95.7 %
    90 / 50 % 207 W 1.2 % 97 %
    90 / 100 % 390 W 2.3 % 97.1 %

Additional Information

  • Product Name:
    Frequency Converter

Classifications

  • UNSPSC:
    39122001

Environmental

  • WEEE Category:
    Product Not in WEEE Scope
Image 0 alt text Image 1 alt text Image 2 alt text Image 3 alt text Image 4 alt text Image 5 alt text
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links