Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: ACH531-01-088A-4

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

ACH531-01-088A-4

General Information

  • Global Commercial Alias:
    ACH531-01-088A-4
  • Product ID:
    3ABD00046365
  • ABB Type Designation:
    ACH531-01-088A-4
  • Catalog Description:
    LV AC wall-mounted drive for HVAC, IEC: Pn 45 kW, 88 A (ACH531-01-088A-4)
  • Long Description:
    The ACH531 drive offering has all key features built-in to control fans, pumps and compressors, and more complex equipment like air-handling units and chillers, ensuring a smooth, energy-efficient operation of your HVAC systems in normal and mission-critical situations. The built-in features significantly reduce installation time and the standard basic control panel can make startup, commissioning, and operation easy. The optional Bluetooth® capability enables the commissioning and monitoring of the drive from a distance. The ACH531-01 comes in an IP20 enclosure and can be installed on the wall as standard.

Ordering

  • Country of Origin:
    China (CN)
  • Customs Tariff Number:
    85044099
  • Invoice Description:
    ACH531-01-088A-4 PN: 45kW, IN: 88A
  • Made To Order:
    No
  • Minimum Order Quantity:
    1 piece
  • Order Multiple:
    1 piece
  • Quote Only:
    No
  • Selling Unit of Measure:
    piece

Dimensions

  • Product Net Weight:
    26.5 kg
  • Product Net Depth / Length:
    295 mm
  • Product Net Height:
    596 mm
  • Product Net Width:
    203 mm
  • Package Level 1 Depth / Length:
    830 mm
  • Package Level 1 Height:
    510 mm
  • Package Level 1 Width:
    280 mm
  • Package Level 1 Units:
    1 carton

Technical

  • Number of Phases:
    3
  • Degree of Protection:
    IP20
  • Enclosure Type NEMA:
    Open Type
  • Frequency (f):
    47.5 ... 63 Hz
  • Frame Size:
    R5
  • Input Voltage (Uin):
    380 … 480 V
  • Mounting Type:
    Module_NO UNIT$
  • Output Current, Light-Overload Use (ILD):
    82.7 A
  • Output Current, Normal Use (In):
    88 A
  • Output Power, Light-Overload Use (PLD):
    45 kW
  • Output Power, Normal Use (Pn):
    45 kW
  • Apparent Power Output:
    61.0 kV·A
  • Efficiency Level:
    IE2
  • Standby Loss:
    21 W
  • Complete Drive Module Efficiency (61800-9-2):
    Operating Point Frequency / Current Absolute Loss Relative Loss Efficiency
    0 / 25 % 294 W 0.5 % 91.9 %
    0 / 50 % 402 W 0.7 % 94.1 %
    0 / 100 % 767 W 1.3 % 94.3 %
    50 / 25 % 325 W 0.5 % 95.5 %
    50 / 50 % 469 W 0.8 % 96.6 %
    50 / 100 % 915 W 1.5 % 96.6 %
    90 / 50 % 545 W 0.9 % 97.8 %
    90 / 100 % 1139 W 1.9 % 97.6 %
  • Temperature Rating:
    Maximum 40 °C

Additional Information

  • Product Name:
    frequency converter

Classifications

  • UNSPSC:
    39122001

Environmental

  • WEEE Category:
    Product Not in WEEE Scope
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links