Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: ACQ531-01-025A-4

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

ACQ531-01-025A-4

General Information

  • Global Commercial Alias:
    ACQ531-01-025A-4
  • Product ID:
    3ABD00046382
  • ABB Type Designation:
    ACQ531-01-025A-4
  • Catalog Description:
    ACQ531-01-025A-4 PN: 11kW, IN: 25A
  • Long Description:
    The ACQ531-01 drives deliver innovative pump features for the water and wastewater industry, securing energy efficient flow of water and wastewater in your pumping solutions. This robust and compact wall-mounted drive has built-in simple pump application functionality. Usability is further enhanced with the optional intuitive Hand-Off-Auto control panel, the PC tool Drive composer and an optional Bluetooth® control panel. The built-in energy calculator visualizes the energy savings achieved with the use of the drive. The ACQ531-01 variant comes in an IP20 enclosure as standard and can be installed on the wall.

Ordering

  • Country of Origin:
    China (CN)
  • Customs Tariff Number:
    85044099
  • Invoice Description:
    ACQ531-01-025A-4 PN: 11kW, IN: 25A
  • Made To Order:
    No
  • Minimum Order Quantity:
    1 piece
  • Order Multiple:
    1 piece
  • Quote Only:
    No
  • Selling Unit of Measure:
    piece

Dimensions

  • Product Net Weight:
    2.5 kg
  • Product Net Depth / Length:
    207 mm
  • Product Net Height:
    220 mm
  • Product Net Width:
    172 mm
  • Package Level 1 Depth / Length:
    280 mm
  • Package Level 1 Height:
    265 mm
  • Package Level 1 Width:
    250 mm
  • Package Level 1 Units:
    1 carton

Technical

  • Number of Phases:
    3
  • Degree of Protection:
    IP20
  • Enclosure Type NEMA:
    Open Type
  • Frequency (f):
    47.5 ... 63 Hz
  • Frame Size:
    B2
  • Input Voltage (Uin):
    380 … 480 V
  • Mounting Type:
    Module_NO UNIT$
  • Output Current, Light-Overload Use (ILD):
    23.8 A
  • Output Current, Normal Use (In):
    25 A
  • Output Power, Light-Overload Use (PLD):
    11 kW
  • Output Power, Normal Use (Pn):
    11 kW
  • Apparent Power Output:
    17.0 kV·A
  • Efficiency Level:
    IE2
  • Standby Loss:
    26 W
  • Complete Drive Module Efficiency (61800-9-2):
    Operating Point Frequency / Current Absolute Loss Relative Loss Efficiency
    0 / 25 % 130 W 0.8 % 87.6 %
    0 / 50 % 166 W 1 % 91.4 %
    0 / 100 % 290 W 1.7 % 92.4 %
    50 / 25 % 138 W 0.8 % 93.3 %
    50 / 50 % 182 W 1.1 % 95.3 %
    50 / 100 % 331 W 1.9 % 95.7 %
    90 / 50 % 207 W 1.2 % 97 %
    90 / 100 % 390 W 2.3 % 97.1 %
  • Temperature Rating:
    Maximum 40 °C

Additional Information

  • Product Name:
    Frequency Converter

Classifications

  • UNSPSC:
    39122001

Environmental

  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
Image 0 alt text
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links