Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: ACS150-01E-02A4-2+N7522

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

ACS150-01E-02A4-2+N7522

General Information

  • Global Commercial Alias:
    ACS150-01E-02A4-2+N7522
  • Product ID:
    3ABD00046470
  • ABB Type Designation:
    ACS150-01E-02A4-2+N7522
  • Catalog Description:
    ACS150-01E-02A4-2+N7522 PN:0.37KW 2.4A
  • Long Description:
    The ACS150 drives are designed to be incorporated into a wide variety of machines such as mixers, conveyors, fans or pumps. The ACS150 drives have an integrated user panel, potentiometer, and a variety of features, such as pre-defined connection macros, making drive selection and configuration easy. With an optional FlashDrop tool, these drives can be configured quickly in volume.

Additional Information

  • ABB EcoSolutions:
    Yes
  • ABB Type Designation:
    ACS150-01E-02A4-2+N7522
  • Circular Design Principles Lifetime:
    3AXD10001912952
  • Circular Design Principles Recyclability Rate:
    90 %
  • CN8:
    85044096
  • Country of Origin:
    China (CN)
  • Customs Tariff Number:
    85044099
  • End of Life Instructions:
    3AXD50000153893
  • Environmental Product Declaration - EPD:
    3AXD10001912952
  • Frame Size:
    R0
  • Global Commercial Alias:
    ACS150-01E-02A4-2+N7522
  • Gross Weight:
    2 kg
  • Improved Resource Efficiency for Customers:
    Product Efficiency - Product considered more energy-efficient compared to similar product on market or older products from the same line
    Process Efficiency - Product contribute to making customer’s operations more resilient and reliable
    Digital Efficiency - Product is digitally-supported to optimize usage and eventually optimize customer asset
  • Invoice Description:
    ACS150-01E-02A4-2+N7522 PN:0.37KW 2.4A
  • Made To Order:
    No
  • Medium Description:
    ACS150-01E-02A4-2+N7522 PN:0.37KW 2.4A
  • Minimum Order Quantity:
    1 piece
  • Module Function:
    LV AC micro drive
  • Offered with Extended Lifetime:
    Lifetime extension of customer’s assets is made possible thanks to offering and the supporting services
  • Order Multiple:
    1 piece
  • Package Level 1 Depth / Length:
    350 mm
  • Package Level 1 Gross Weight:
    2 kg
  • Package Level 1 Height:
    130 mm
  • Package Level 1 Units:
    0 carton
  • Package Level 1 Width:
    220 mm
  • Product Name:
    frequency converter
  • Product Net Depth / Length:
    342 mm
  • Product Net Height:
    130 mm
  • Product Net Weight:
    0 kg
  • Product Net Width:
    215 mm
  • Product Type:
    ACS150__Frequency_Converter
  • Quote Only:
    No
  • Selling Unit of Measure:
    piece
  • Short Description:
    ACS150-01E-02A4-2+N7522 PN:0.37KW 2.4A
  • Stocked At (Warehouses):
    Zhengzhou, China
    Beijing, China
    Singapore, Singapore
    Beijing, China
    Singapore, Singapore
    Tokyo, Japan
    Australia, Australia
  • Sustainable Material Content:
    Recycled Metal - 34 %
  • Sustainable Material Content in Packaging:
    90 %
  • UNSPSC:
    39122001
  • WEEE B2C / B2B:
    Business To Business
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links