Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: HDS100-0413AMKBN

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

HDS100-0413AMKBN

General Information

  • Global Commercial Alias:
    HDS100-0413AMKBN
  • Product ID:
    3ABD00047617
  • ABB Type Designation:
    HDS100-0413AMKBN
  • Catalog Description:
    HDS series motor, 230 VAC, flange size 100 mm, low inerita, 1.3 kW, multi-turn SmartABS, key, brake, no seal
  • Long Description:
    The HDS series servo motors provide more effective combinations of torque and inertia. Equipped with various high performance and high-resolution feedback options, HDS meets various requirements of applications and drives. By providing control on speed, torque and position with high precision and quality for the operation of terminal equipment, HDS helps to improve the efficiency and stability of the equipment and ensure higher reliability of the complete system.

Additional Information

  • ABB Type Designation:
    HDS100-0413AMKBN
  • CN8:
    85044088
  • Country of Origin:
    China (CN)
  • Customs Tariff Number:
    8501520000
  • Degree of Protection:
    IP54
  • Flange Size Range:
    100 mm
  • Frame Size:
    A
  • Global Commercial Alias:
    HDS100-0413AMKBN
  • Gross Weight:
    5.93 kg
  • Input Voltage (Uin):
    230 V
  • Invoice Description:
    HDS series motor, 230 VAC, flange size 100 mm, low inerita, 1.3 kW, multi-turn SmartABS, key, brake, no seal
  • Made To Order:
    No
  • Maximum Peak Current:
    25.7 A
  • Maximum Peak Torque:
    12 N·m
  • Maximum Speed:
    4000 r/min
  • Minimum Order Quantity:
    1 piece
  • Motor Power AC-3:
    1.3 kW
  • Number of Phases:
    3
  • Order Multiple:
    1 piece
  • Package Level 1 Depth / Length:
    360 mm
  • Package Level 1 Height:
    187 mm
  • Package Level 1 Units:
    1 carton
  • Package Level 1 Width:
    165 mm
  • Product Name:
    HDS motor
  • Product Net Depth / Length:
    253.5 mm
  • Product Net Height:
    140 mm
  • Product Net Weight:
    5.47 kg
  • Product Net Width:
    100 mm
  • Product Type:
    HDS_servo_motor
  • Quote Only:
    No
  • Rated Output Current:
    6.9 A
  • Rated Speed:
    3000 r/min
  • Rated Torque:
    4 N·m
  • Replaced Product ID (OLD):
    3ABD00024309
  • Selling Unit of Measure:
    piece
  • Shaft Diameter:
    19 mm
  • Shaft Length:
    40 mm
  • Short Description:
    HDS series motor, 230 VAC, flange size 100 mm, low inerita, 1.3 kW, multi-turn SmartABS, key, brake, no seal
  • Stocked At (Warehouses):
    Zhengzhou, China
    Beijing, China
    Shanghai, China
    Singapore, Singapore
    Beijing, China
    Singapore, Singapore
    Tokyo, Japan
    Australia, Australia
  • Two Speed Motor:
    No
  • UNSPSC:
    26101109
  • WEEE B2C / B2B:
    Business To Business
  • WEEE Category:
    Product Not in WEEE Scope
Image 0 alt text Image 1 alt text Image 2 alt text Image 3 alt text
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links