Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: HDS130-1225AD4KBN

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

HDS130-1225AD4KBN

General Information

  • Global Commercial Alias:
    HDS130-1225AD4KBN
  • Product ID:
    3ABD00049358
  • ABB Type Designation:
    HDS130-1225AD4KBN
  • Catalog Description:
    HDS series motor, 230 VAC, flange size 130 mm, low inerita, 2.5 kW, multi-turn Hiperface, key, brake, no seal

Additional Information

  • ABB Type Designation:
    HDS130-1225AD4KBN
  • CN8:
    85044088
  • Country of Origin:
    Finland (FI)
  • Customs Tariff Number:
    8501520000
  • Frame Size:
    A
  • Global Commercial Alias:
    HDS130-1225AD4KBN
  • Gross Weight:
    11.35 kg
  • Invoice Description:
    HDS series motor, 230 VAC, flange size 130 mm, low inerita, 2.5 kW, multi-turn Hiperface, key, brake, no seal
  • Made To Order:
    No
  • Minimum Order Quantity:
    1 piece
  • Order Multiple:
    1 piece
  • Package Level 1 Depth / Length:
    380 mm
  • Package Level 1 Height:
    231 mm
  • Package Level 1 Units:
    1 carton
  • Package Level 1 Width:
    190 mm
  • Product Name:
    HDS Motor
  • Product Net Depth / Length:
    283 mm
  • Product Net Height:
    170 mm
  • Product Net Weight:
    10.7 kg
  • Product Net Width:
    130 mm
  • Product Type:
    HDS_servo_motor
  • Quote Only:
    No
  • Replaced Product ID (OLD):
    3ABD00024309
  • Selling Unit of Measure:
    piece
  • Short Description:
    HDS series motor, 230 VAC, flange size 130 mm, low inerita, 2.5 kW, multi-turn Hiperface, key, brake, no seal
  • Stocked At (Warehouses):
    Zhengzhou, China
    Beijing, China
    Shanghai, China
    Singapore, Singapore
    Beijing, China
    Singapore, Singapore
    Tokyo, Japan
    Australia, Australia
  • Two Speed Motor:
    No
  • UNSPSC:
    26101109
  • WEEE B2C / B2B:
    Business To Business
  • WEEE Category:
    Product Not in WEEE Scope
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links