Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: HYA655030AR0N30

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

HYA655030AR0N30

General Information

  • Global Commercial Alias:
    HYA655030AR0N30
  • Product ID:
    3ABD00050569
  • ABB Type Designation:
    HYA655030AR0N30
  • Catalog Description:
    HY series motor, 230 VAC, flange size 65 mm, 0.5 kW, resolver, no brake, seal
  • Long Description:
    HY series - ABB's high-performance explosion-proof servo motor series - is derived from the same advanced product platform since ABB established the HDS servo motor family. This series adopts increased-safety type and enclosure protection type explosion-proof design for applications requiring explosion-proof certification to ensure safe operation of the product in explosive gas and dust atmospheres. The ATEX explosion-proof certifications are II 3 G Ex ec IIC T4 Gc and II 3 D Ex tc IIIC T130℃ Dc IP65, and the CCC explosion-proof certifications are Ex ec IIC T4 Gc and Ex tb IIIC T130℃ Db IP65.

Additional Information

  • ABB Type Designation:
    HYA655030AR0N30
  • CN8:
    85044088
  • Country of Origin:
    China (CN)
  • Customs Tariff Number:
    8501520000
  • Degree of Protection:
    IP65
  • Flange Size Range:
    65 mm
  • Frame Size:
    A
  • Global Commercial Alias:
    HYA655030AR0N30
  • Gross Weight:
    2.85 kg
  • Input Voltage (Uin):
    230 V
  • Invoice Description:
    HY series motor, 230 VAC, flange size 65 mm, 0.5 kW, resolver, no brake, seal
  • Made To Order:
    No
  • Maximum Peak Current:
    14.7 A
  • Maximum Peak Torque:
    4.5 N·m
  • Maximum Speed:
    5000 r/min
  • Minimum Order Quantity:
    1 piece
  • Motor Power AC-3:
    0.5 kW
  • Number of Phases:
    3
  • Order Multiple:
    1 piece
  • Package Level 1 Depth / Length:
    281 mm
  • Package Level 1 Height:
    160 mm
  • Package Level 1 Units:
    1 carton
  • Package Level 1 Width:
    128 mm
  • Product Name:
    HDS motor
  • Product Net Depth / Length:
    206.5 mm
  • Product Net Height:
    97.5 mm
  • Product Net Weight:
    2.55 kg
  • Product Net Width:
    65.5 mm
  • Product Type:
    HDS_servo_motor
  • Quote Only:
    No
  • Rated Output Current:
    4.3 A
  • Rated Speed:
    3000 r/min
  • Rated Torque:
    1.6 N·m
  • Replaced Product ID (OLD):
    3ABD00024309
  • Selling Unit of Measure:
    piece
  • Shaft Diameter:
    11 mm
  • Shaft Length:
    23 mm
  • Short Description:
    HY series motor, 230 VAC, flange size 65 mm, 0.5 kW, resolver, no brake, seal
  • Stocked At (Warehouses):
    Zhengzhou, China
    Beijing, China
    Shanghai, China
    Beijing, China
  • Two Speed Motor:
    No
  • UNSPSC:
    26101109
  • WEEE B2C / B2B:
    Business To Business
  • WEEE Category:
    Product Not in WEEE Scope
Image 0 alt text Image 1 alt text Image 2 alt text Image 3 alt text
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links