Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: PM5052-MC-KIT

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

PM5052-MC-KIT

General Information

  • Global Commercial Alias:
    PM5052-MC-KIT
  • Extended Product Type:
    PM5650-MC-KIT
  • Product ID:
    3ABD00058798
  • ABB Type Designation:
    PM5052-MC-KIT
  • EAN:
    3ABD00058798
  • Catalog Description:
    PM5052-MC-KIT: AC500-eCo Motion Controller Kit, include PM5052+TA5212-TSPF +PS5611

Ordering

  • Invoice Description:
    PM5052-MC-KIT: AC500-eCo Motion Controller Kit, include PM5052+TA5212-TSPF +PS5611
  • Made To Order:
    No
  • Minimum Order Quantity:
    1 piece
  • Order Multiple:
    1 piece
  • Selling Unit of Measure:
    piece

Dimensions

  • Product Net Weight:
    0.253 kg
  • Product Net Depth / Length:
    100 mm
  • Product Net Height:
    95 mm
  • Product Net Width:
    175 mm
  • Gross Weight:
    0.295 kg
  • Package Level 1 Depth / Length:
    260 mm
  • Package Level 1 Height:
    120 mm
  • Package Level 1 Width:
    180 mm
  • Package Level 1 Units:
    1 carton

Technical

  • Degree of Protection:
    IP20

Additional Information

  • Product Name:
    Distributed Automation PLCs

Classifications

  • eClass:
    27-24-22-07
  • UNSPSC:
    32151705

Kit Contents

widgets-productinfo-other-info-label:

Return Indicator used in case of Preventive Maintenance, Warranty and Exchange orders only

Identifier Description Qty Unit Of Measure
1SAP111300R0278
Terminal base. For AC500 V3. 1 slot for communication module. 2 Ethernet interfaces. 1 serial interface. 1 CAN interface (TB5610-2ETH) 1 piece
1SAP141000R0278
Processor module. Memory 80MB. Interfaces: 2 Ethernet, RS232/485, CAN. Display (PM5650-2ETH) 1 piece
1SAP170902R0101
Communication module. EtherCAT master. (CM579-ETHCAT) 1 piece
1SAP192150R0101
CPU runtime license. PLCopen motion control for AC500 V3. (PS5611-MC) 1 piece
Image 0 alt text Image 1 alt text Image 2 alt text Image 3 alt text Image 4 alt text Image 5 alt text
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links