Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: ACS880-M04-061A-5+N5700

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

ACS880-M04-061A-5+N5700

General Information

  • Global Commercial Alias:
    ACS880-M04-061A-5+N5700
  • Product ID:
    3ABD00058818-D
  • ABB Type Designation:
    ACS880-M04-061A-5+N5700
  • Catalog Description:
    ACS880-M04 N5700 position drive, 400 VAC, PN: 30 kW, IN: 61 A
  • Long Description:
    The ACS880 drives which are configured with the positon control program (+N5700) is an ideal choice for high-power position control axes. Its motion functions are based on PLCopen motion control blocks and can be easily configured by parameters. Programming flexibility and connectivity to all motors and PLCs ensure optimized solutions for production machinery and material handling applications.

Ordering

  • Country of Origin:
    China (CN)
  • Customs Tariff Number:
    85044085
  • Invoice Description:
    ACS880-M04 N5700 position drive, 400 VAC, PN: 30 kW, IN: 61 A
  • Made To Order:
    No
  • Minimum Order Quantity:
    1 piece
  • Order Multiple:
    1 piece
  • Quote Only:
    No
  • Selling Unit of Measure:
    piece

Container Information

  • Gross Volume:
    31 dm³

Dimensions

  • Product Net Weight:
    21.3 kg
  • Product Net Depth / Length:
    316 mm
  • Product Net Height:
    644 mm
  • Product Net Width:
    223 mm
  • Package Level 1 Units:
    1 carton

Technical

  • Number of Phases:
    3
  • Degree of Protection:
    IP20
  • Enclosure Type NEMA:
    Open Type
  • Frequency (f):
    48 ... 63 Hz
  • Frame Size:
    R4
  • Input Voltage (Uin):
    380 … 480 V
  • Mounting Type:
    Module
  • Output Current, Heavy-Duty Use (IHD):
    52 A
  • Output Current, Light-Overload Use (ILD):
    57 A
  • Output Current, Normal Use (In):
    31 A
  • Output Power, Heavy-Duty Use (PHD):
    22 kW
  • Output Power, Light-Overload Use (PLD):
    30 kW
  • Output Power, Normal Use (Pn):
    30 kW

Additional Information

  • Product Name:
    ACS880-M04 + N5700

Classifications

  • UNSPSC:
    39122001
Image 0 alt text
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links