Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: HXA705030AR0NK0

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

HXA705030AR0NK0

General Information

  • Global Commercial Alias:
    HXA705030AR0NK0
  • Product ID:
    3ABD00058969
  • ABB Type Designation:
    HXA705030AR0NK0
  • Catalog Description:
    HX series motor, 230 VAC, T4, flange size 70 mm, 0.5 kW, resolver, no brake
  • Long Description:
    HX 系列隔爆型伺服电机,全新防爆设计,多绕组类型和反馈选项。一区防爆,针对需要更高防爆认证的使用场合,采用隔爆型防爆设计,保证在气体和粉尘防爆场
    景,电机外壳承受内部爆炸,不发生损坏,确保设备安全。防爆性能符合标准,CCC 防爆标志为 Ex db IIC T5/T4 Gb 和 Ex tb IIICT100℃ /T130℃ Db IP66。

Additional Information

  • ABB Type Designation:
    HXA705030AR0NK0
  • Country of Origin:
    China (CN)
  • Customs Tariff Number:
    8501520000
  • Degree of Protection:
    IP65
  • Flange Size Range:
    70 mm
  • Global Commercial Alias:
    HXA705030AR0NK0
  • Gross Weight:
    2.88 kg
  • Input Voltage (Uin):
    230 V
  • Invoice Description:
    HX series motor, 230 VAC, T4, flange size 70 mm, 0.5 kW, resolver, no brake
  • Made To Order:
    No
  • Maximum Peak Current:
    6 A
  • Maximum Peak Torque:
    3.4 N·m
  • Minimum Order Quantity:
    1 piece
  • Motor Power AC-3:
    0.5 kW
  • Number of Phases:
    3
  • Order Multiple:
    1 piece
  • Package Level 1 Depth / Length:
    281 mm
  • Package Level 1 Height:
    160 mm
  • Package Level 1 Units:
    0 carton
  • Package Level 1 Width:
    128 mm
  • Product Name:
    HX motor
  • Product Net Depth / Length:
    215 mm
  • Product Net Height:
    103 mm
  • Product Net Weight:
    2.28 kg
  • Product Net Width:
    70 mm
  • Product Type:
    Undefined
  • Quote Only:
    No
  • Rated Output Current:
    2.3 A
  • Rated Speed:
    3000 r/min
  • Rated Torque:
    1.6 N·m
  • Selling Unit of Measure:
    piece
  • Shaft Diameter:
    11 mm
  • Shaft Length:
    23 mm
  • Short Description:
    HX series motor, 230 VAC, T4, flange size 70 mm, 0.5 kW, resolver, no brake
  • Stocked At (Warehouses):
    Beijing, China
    Beijing, China
Image 0 alt text
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links