Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: 3ABD00059317

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

3ABD00059317

General Information

  • Global Commercial Alias:
    3ABD00059317
  • Product ID:
    3ABD00059317
  • ABB Type Designation:
    CM5640-2ETH
  • Catalog Description:
    Communication module. Protocols: TCP/P, UDP, Modbus TCP (CM5640-2ETH)
  • Long Description:
    CM5640-2ETH: AC500 Communication module. Protocols: TCP/P, UDP, Modbus TCP. 2 Ethernet interfaces. No Switch.

Ordering

  • Invoice Description:
    Communication module. Protocols: TCP/P, UDP, Modbus TCP (CM5640-2ETH)
  • Made To Order:
    No
  • Minimum Order Quantity:
    1 piece
  • Order Multiple:
    1 piece
  • Selling Unit of Measure:
    piece

Dimensions

  • Product Net Weight:
    0.101 kg
  • Product Net Depth / Length:
    62 mm
  • Product Net Height:
    135 mm
  • Product Net Width:
    28 mm
  • Gross Weight:
    0.134 kg
  • Package Level 1 Depth / Length:
    147 mm
  • Package Level 1 Height:
    40 mm
  • Package Level 1 Width:
    78 mm
  • Package Level 1 Units:
    1 carton

Technical

  • Degree of Protection:
    IP20

Additional Information

  • Product Name:
    PLC-AC500

Classifications

  • UNSPSC:
    32151700
Image 0 alt text
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links