Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: ACQ531-04-820A-4 PN:450kW, IN:820A

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

ACQ531-04-820A-4 PN:450kW, IN:820A

General Information

  • Global Commercial Alias:
    ACQ531-04-820A-4 PN:450kW, IN:820A
  • Product ID:
    3ABD00059328-D
  • ABB Type Designation:
    ACQ531-04-820A-4 PN:450kW, IN:820A
  • Catalog Description:
    ACQ531-04-820A-4 PN:450kW, IN:820A
  • Long Description:
    The ACQ531-04 drives deliver pump features for the water and wastewater industry, securing energy efficient flow of water and wastewater in your pumping solutions. This robust and compact drive module has a built-in pump application functionality. The ACQ531-04 drive module comes in an IP00 enclosure as standard for cabinet installation. In addition, an IP20 enclosure is available.

Ordering

  • Country of Origin:
    China (CN)
  • Customs Tariff Number:
    85044099
  • Invoice Description:
    ACQ531-04-820A-4 PN:450kW, IN:820A
  • Made To Order:
    No
  • Minimum Order Quantity:
    1 piece
  • Order Multiple:
    1 piece
  • Quote Only:
    No
  • Selling Unit of Measure:
    piece

Dimensions

  • Product Net Weight:
    199 kg
  • Product Net Depth / Length:
    529 mm
  • Product Net Height:
    1662 mm
  • Product Net Width:
    350 mm
  • Package Level 1 Depth / Length:
    2050 mm
  • Package Level 1 Height:
    500 mm
  • Package Level 1 Width:
    645 mm
  • Package Level 1 Units:
    1 carton

Technical

  • Number of Phases:
    3
  • Degree of Protection:
    IP00
  • Enclosure Type NEMA:
    Open Type
  • Frequency (f):
    47.5 ... 63 Hz
  • Frame Size:
    R11
  • Input Voltage (Uin):
    380 … 480 V
  • Mounting Type:
    Cabinet-built_NO UNIT$
  • Output Current, Light-Overload Use (ILD):
    810 A
  • Output Current, Normal Use (In):
    820 A
  • Output Power, Light-Overload Use (PLD):
    450 kW
  • Output Power, Normal Use (Pn):
    450 kW
  • Complete Drive Module Efficiency (61800-9-2):
    Operating Point Frequency / Current Absolute Loss Relative Loss Efficiency
    0 / 25 % 2422 W 0.4 % 92.6 %
    0 / 50 % 3525 W 0.6 % 94.4 %
    0 / 100 % 6605 W 1.2 % 94.7 %
    50 / 25 % 2630 W 0.5 % 96 %
    50 / 50 % 3984 W 0.7 % 96.9 %
    50 / 100 % 7719 W 1.4 % 97 %
    90 / 50 % 4659 W 0.8 % 98 %
    90 / 100 % 9641 W 1.7 % 97.9 %

Additional Information

  • Product Name:
    frequency converter
Image 0 alt text Image 1 alt text Image 2 alt text Image 3 alt text Image 4 alt text Image 5 alt text
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links