Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: 3ABD00059610

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

3ABD00059610

General Information

  • Global Commercial Alias:
    3ABD00059610
  • Product ID:
    3ABD00059610
  • ABB Type Designation:
    TA5142-RS485W
  • Catalog Description:
    TA5142-RS485W: Serial adapter option board
  • Long Description:
    TA5142-RS485W: AC500-eCo Serial adapter option board. RS485 non isolated. Spring terminals included. wide temperature

Ordering

  • Invoice Description:
    TA5142-RS485W: Serial adapter option board
  • Made To Order:
    No
  • Minimum Order Quantity:
    1 piece
  • Order Multiple:
    1 piece
  • Selling Unit of Measure:
    piece
  • Replacement Product ID (NEW):
    1SAP180100R0002

Dimensions

  • Product Net Weight:
    0.014 kg
  • Product Net Depth / Length:
    54.2 mm
  • Product Net Height:
    42 mm
  • Product Net Width:
    28.5 mm
  • Gross Weight:
    0.032 kg
  • Package Level 1 Depth / Length:
    70 mm
  • Package Level 1 Height:
    50 mm
  • Package Level 1 Width:
    40 mm
  • Package Level 1 Units:
    1 carton

Technical

  • Degree of Protection:
    IP20

Additional Information

  • Product Name:
    PLC SD CARD

Classifications

  • UNSPSC:
    32151700
Image 0 alt text
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links