Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: 3ABD00059672-D

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

3ABD00059672-D

General Information

  • Global Commercial Alias:
    3ABD00059672-D
  • Product ID:
    3ABD00059672-D
  • ABB Type Designation:
    ACS880-01-271A-7+E200+N5700
  • Catalog Description:
    ACS880-01-271A-7+E200+N5700 PN: 250KW, IN: 271A
  • Long Description:
    The ACS880-01 drives are customized to meet the particular needs of specific industries, such as oil and gas, mining, metals, chemicals, cement, power plants, material handling, pulp and paper, sawmills, marine, water and wastewater, food and beverage, and automotive. They can control a wide range of applications, including cranes, extruders, winches, winders, conveyors, mixers, compressors, centrifuges, test benches, elevators, extruders, pumps, and fans. The ACS880-01 comes in one compact package for easy installation and commissioning. The drive can be installed on the wall as standard and in a cabinet as an option. The drive offering includes enclosure classes up to IP55, making it suitable for most environments and installations. ACS880-01 drives have all the essential features built-in. These features include as standard a choke for harmonic filtering as well as options like a brake chopper, EMC filter and communication protocol adapter, functional safety, external output filters, and I/O extension modules.

Additional Information

  • ABB Type Designation:
    ACS880-01-271A-7+E200+N5700
  • Country of Origin:
    China (CN)
  • Customs Tariff Number:
    85044099
  • Frame Size:
    R9
  • Global Commercial Alias:
    3ABD00059672-D
  • Gross Volume:
    31 dm³
  • Gross Weight:
    112 kg
  • Invoice Description:
    ACS880-01-271A-7+E200+N5700 PN: 250KW, IN: 271A
  • IP Class:
    IP21
  • Made To Order:
    No
  • Medium Description:
    ACS880-01-271A-7+E200+N5700 PN: 250KW, IN: 271A
  • Minimum Order Quantity:
    1 piece
  • Order Multiple:
    1 piece
  • Package Level 1 Depth / Length:
    1160 mm
  • Package Level 1 Gross Weight:
    112 kg
  • Package Level 1 Height:
    650 mm
  • Package Level 1 Units:
    1 carton
  • Package Level 1 Width:
    490 mm
  • Product Name:
    Frequency Converter
  • Product Net Depth / Length:
    413 mm
  • Product Net Height:
    955 mm
  • Product Net Weight:
    98 kg
  • Product Net Width:
    380 mm
  • Product Type:
    ACS880__Frequency_converter
  • Quote Only:
    No
  • Selling Unit of Measure:
    piece
  • Short Description:
    ACS880-01-271A-7+E200+N5700 PN: 250KW, IN: 271A
  • Stocked At (Warehouses):
    Zhengzhou, China
    Beijing, China
    Singapore, Singapore
    Beijing, China
    Tokyo, Japan
    Australia, Australia
  • Two Speed Motor:
    No
  • UNSPSC:
    39122001
Image 0 alt text
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links