Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: TB511-ETH

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

TB511-ETH

General Information

  • Global Commercial Alias:
    TB511-ETH
  • Product ID:
    3ABD10058694
  • ABB Type Designation:
    TB511-ETH
  • Catalog Description:
    TB511-ETH
  • Long Description:
    TB511-ETH: AC500 Terminal base. For AC500 V2. 1 slot for communication module. Ethernet interface. 2 serial interfaces RS232/RS485.

Additional Information

  • ABB Type Designation:
    TB511-ETH
  • CN8:
    85044040
  • Country of Origin:
    China (CN)
  • Customs Tariff Number:
    85044040
  • Global Commercial Alias:
    TB511-ETH
  • Gross Weight:
    0.215 kg
  • Invoice Description:
    TB511-ETH
  • Made To Order:
    No
  • Minimum Order Quantity:
    1 piece
  • Order Multiple:
    1 piece
  • Package Level 1 Depth / Length:
    147 mm
  • Package Level 1 Height:
    40 mm
  • Package Level 1 Units:
    1 carton
  • Package Level 1 Width:
    78 mm
  • Product Name:
    PLC-AC500
  • Product Net Depth / Length:
    28 mm
  • Product Net Height:
    135 mm
  • Product Net Weight:
    0.159 kg
  • Product Net Width:
    95.5 mm
  • Product Type:
    PLC-AC500
  • Quote Only:
    No
  • Replacement Product ID (NEW):
    3ABD00029571
  • Selling Unit of Measure:
    piece
  • Stocked At (Warehouses):
    Zhengzhou, China
    Beijing, China
    Singapore, Singapore
    Beijing, China
    Singapore, Singapore
    Tokyo, Japan
    Australia, Australia
  • UNSPSC:
    32151700
  • WEEE Category:
    Product Not in WEEE Scope
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links