Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: MC502

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

MC502

General Information

  • Global Commercial Alias:
    MC502
  • Product ID:
    3ABD10058698
  • ABB Type Designation:
    MC502
  • Catalog Description:
    MC502; MC502
  • Long Description:
    MC502:AC500,SD Memory Card.

Ordering

  • CN8:
    85044040
  • Invoice Description:
    MC502
  • Made To Order:
    No
  • Minimum Order Quantity:
    1 piece
  • Order Multiple:
    1 piece
  • Selling Unit of Measure:
    piece
  • Replacement Product ID (NEW):
    1SAP180100R0002

Dimensions

  • Product Net Weight:
    0.07 kg
  • Product Net Depth / Length:
    1 mm
  • Product Net Height:
    170 mm
  • Product Net Width:
    100 mm
  • Gross Weight:
    0.014 kg

Additional Information

  • Product Name:
    PLC SD CARD

Classifications

  • UNSPSC:
    32151700

Environmental

  • WEEE Category:
    Product Not in WEEE Scope
Image 0 alt text
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links