Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: 3ABD50000128624

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

3ABD50000128624

General Information

  • Global Commercial Alias:
    3ABD50000128624
  • Product ID:
    3ABD50000128624
  • ABB Type Designation:
    BPLG-01
  • Catalog Description:
    Control panel mounting platform (Plug) for outdoors BPLG-01

Ordering

  • Country of Origin:
    China (CN)
  • Customs Tariff Number:
    85049099
  • Invoice Description:
    Control panel mounting platform (Plug) for outdoors BPLG-01
  • Made To Order:
    No
  • Minimum Order Quantity:
    1 piece
  • Quote Only:
    No
  • Selling Unit of Measure:
    piece

Container Information

  • Gross Volume:
    3 dm³

Dimensions

  • Product Net Weight:
    0.3 kg
  • Product Net Depth / Length:
    226 mm
  • Product Net Height:
    80 mm
  • Product Net Width:
    156 mm
  • Package Level 1 Units:
    0 carton

Technical

  • Frame Size:
    ACS300_option

Additional Information

  • Product Name:
    User interfaces for drives

Classifications

  • UNSPSC:
    39122004
Image 0 alt text
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links