Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: NSIN0485-6 (IP00)

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

NSIN0485-6 (IP00)

General Information

  • Global Commercial Alias:
    NSIN0485-6 (IP00)
  • Product ID:
    3ABD64254936
  • ABB Type Designation:
    NSIN0485-6 (IP00)
  • Catalog Description:
    NSIN0485-6 (IP00)
  • Long Description:
    NSIN0485-6 (IP00)

Ordering

  • Country of Origin:
    Germany (DE)
  • Customs Tariff Number:
    85049099
  • Invoice Description:
    NSIN0485-6 (IP00)
  • Made To Order:
    No
  • Minimum Order Quantity:
    1 piece
  • Quote Only:
    No
  • Selling Unit of Measure:
    piece

Dimensions

  • Product Net Weight:
    250 kg
  • Product Net Depth / Length:
    600 mm
  • Product Net Height:
    2060 mm
  • Product Net Width:
    400 mm

Technical

  • Frame Size:
    ACS140_option

Additional Information

  • Product Name:
    Frequency converter option

Classifications

  • UNSPSC:
    39122005

Environmental

  • WEEE Category:
    Product Not in WEEE Scope
Image 0 alt text
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links