Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: FOCH0320-50

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

FOCH0320-50

General Information

  • Global Commercial Alias:
    FOCH0320-50
  • Product ID:
    3ABD68612209
  • ABB Type Designation:
    FOCH0320-50
  • Catalog Description:
    DU/DT FILTER,FOCH0320-50,IP00
  • Long Description:
    DU/DT FILTER,FOCH0320-50,IP00

Ordering

  • Country of Origin:
    Finland (FI)
  • Customs Tariff Number:
    90269090
  • Invoice Description:
    DU/DT FILTER,FOCH0320-50,IP00
  • Made To Order:
    No
  • Minimum Order Quantity:
    1 piece
  • Quote Only:
    No
  • Selling Unit of Measure:
    piece

Container Information

  • Gross Volume:
    61.7 dm³

Dimensions

  • Product Net Weight:
    65 kg
  • Product Net Depth / Length:
    319 mm
  • Product Net Height:
    662 mm
  • Product Net Width:
    292 mm

Additional Information

  • Product Name:
    DU/DT FILTER

Classifications

  • UNSPSC:
    39122005

Environmental

  • WEEE Category:
    Product Not in WEEE Scope
Image 0 alt text
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links